How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 1/2 - 13 in | L: | 6.76 in |
| K: | 3.5 in | O: | 4.24 in |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| C: | 10.06 in | U: | 0.875 in |
| F: | 3.5 | TAP Depth: | 1 in |
| T: | 1.5 | M: | 2.38 |
| G: | 1.75 | O*: | 3.99 in |
| D: | 4.19 | A: | 4.44 |
| B: | 8 | N: | 7.03 |
| J: | 7 in |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Output Shaft: | Solid Shaft |
| Series Code: | OE | Input RPM: | 1,750 |
| Output RPM: | 43.8 | Gear Type: | Worm |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.35 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| Output Diameter (in): | 1.5 in | Series: | OE Series |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.38 |
| Input Style: | Solid Shaft | Assembly: | U-2 |
| Product Line: | OE Series | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2641 in/lbs |

