How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | TAP Depth: | 1 in |
| U: | 0.875 in | N: | 7.03 |
| A: | 4.44 | J: | 7 in |
| T: | 1.5 | O*: | 3.99 in |
| O: | 4.24 in | L: | 6.76 in |
| K: | 3.5 in | C: | 10.06 in |
| I: | 5.02 in | F: | 3.5 |
| Center Distance (in): | 3.25 in | G: | 1.75 |
| B: | 8 | D: | 4.19 |
| H-Tap size: | 1/2 - 13 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 2.35 | Series: | OE Series |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Assembly: | U-2 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Ratio: | 40:1 | Product Line: | OE Series |
| Output Shaft: | Solid Shaft | Output Diameter (in): | 1.5 in |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Output Key: | 3/8 X 3.38 |
| Output RPM: | 43.8 | Output Torque Rating (in-lb): | 2641 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

