How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | O*: | 3.99 in |
| TAP Depth: | 1 in | D: | 4.19 |
| T: | 1.5 | H-Tap size: | 1/2 - 13 in |
| J: | 7 in | C: | 10.06 in |
| G: | 1.75 | F: | 3.5 |
| O: | 4.24 in | N: | 7.03 |
| L: | 6.76 in | M: | 2.38 |
| U: | 0.875 in | A: | 4.44 |
| Center Distance (in): | 3.25 in | B: | 8 |
| K: | 3.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Product Line: | OE Series |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.5 in |
| Series Code: | OE | Output RPM: | 43.8 |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 2.35 |
| Series: | OE Series | Assembly: | U-2 |
| Output Shaft: | Solid Shaft | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Output Shaft Direction: | 2 | Ratio: | 40:1 |
| Output Key: | 3/8 X 3.38 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2641 in/lbs |

