How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | U: | 0.875 in |
| T: | 1.5 | K: | 3.5 in |
| F: | 3.5 | D: | 4.19 |
| C: | 10.06 in | Center Distance (in): | 3.25 in |
| H-Tap size: | 1/2 - 13 in | TAP Depth: | 1 in |
| O: | 4.24 in | M: | 2.38 |
| L: | 6.76 in | N: | 7.03 |
| O*: | 3.99 in | G: | 1.75 |
| A: | 4.44 | B: | 8 |
| J: | 7 in |
Technical Specifications
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Series: | OE Series | Input HP @ 1750 RPM: | 9.14 |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Gear Type: | Worm | Output RPM: | 339 |
| Output Diameter (in): | 1.5 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Product Line: | OE Series |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Solid Shaft |
| Series Code: | OE | Assembly: | U-2 |
| Output Key: | 3/8 X 3.38 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Ratio: | 5:1 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 5:1 | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |
| Output Torque Rating (in-lb): | 1602 in/lbs |

