How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 1/2 - 13 in | F: | 3.5 |
| N: | 7.03 | Center Distance (in): | 3.25 in |
| T: | 1.5 | J: | 7 in |
| B: | 8 | M: | 2.38 |
| G: | 1.75 | C: | 10.06 in |
| U: | 0.875 in | O*: | 3.99 in |
| I: | 5.02 in | L: | 6.76 in |
| O: | 4.24 in | TAP Depth: | 1 in |
| D: | 4.19 | K: | 3.5 in |
| A: | 4.44 |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.38 |
| Output Diameter (in): | 1.5 in | Output RPM: | 29.2 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio: | 60:1 | Assembly: | U-2 |
| Input Style: | Solid Shaft | Series Code: | OE |
| Series: | OE Series | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.57 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series | Output Shaft: | Solid Shaft |
| Ratio Range: | 60:1 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2437 in/lbs |

