How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | O*: | 3.99 in |
| TAP Depth: | 1 in | D: | 4.19 |
| K: | 3.5 in | U: | 0.875 in |
| T: | 1.5 | B: | 8 |
| N: | 7.03 | O: | 4.24 in |
| J: | 7 in | H-Tap size: | 1/2 - 13 in |
| A: | 4.44 | G: | 1.75 |
| L: | 6.76 in | C: | 10.06 in |
| F: | 3.5 | Center Distance (in): | 3.25 in |
| I: | 5.02 in |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.57 | Gear Type: | Worm |
| Output Diameter (in): | 1.5 in | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.38 | Output Shaft Assembly Code: | 2 |
| Assembly: | U-2 | Product Line: | OE Series |
| Ratio: | 60:1 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Series: | OE Series |
| Output RPM: | 29.2 | Output Shaft: | Solid Shaft |
| Service Factor: | 1 | Series Code: | OE |
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Output Torque Rating (in-lb): | 2437 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

