How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.75 | A: | 4.44 |
| D: | 4.19 | N: | 7.03 |
| K: | 3.5 in | C: | 10.06 in |
| U: | 0.875 in | I: | 5.02 in |
| TAP Depth: | 1 in | H-Tap size: | 1/2 - 13 in |
| L: | 6.76 in | O*: | 3.99 in |
| M: | 2.38 | T: | 1.5 |
| Center Distance (in): | 3.25 in | J: | 7 in |
| B: | 8 | O: | 4.24 in |
| F: | 3.5 |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Assembly: | U-2 |
| Output Shaft: | Solid Shaft | Series Code: | OE |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Product Line: | OE Series | Output RPM: | 233 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 7.84 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series | Ratio Range: | 7.5:1 |
| Output Key: | 3/8 X 3.38 | Output Diameter (in): | 1.5 in |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 1976 in/lbs |

