How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | L: | 6.76 in |
| T: | 1.5 | O*: | 3.99 in |
| Center Distance (in): | 3.25 in | H-Tap size: | 1/2 - 13 in |
| A: | 4.44 | K: | 3.5 in |
| N: | 7.03 | U: | 0.875 in |
| J: | 7 in | O: | 4.24 in |
| C: | 10.06 in | G: | 1.75 |
| M: | 2.38 | TAP Depth: | 1 in |
| F: | 3.5 | B: | 8 |
| I: | 5.02 in |
Technical Specifications
| Output Shaft Direction: | 2 | Assembly: | U-2 |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 7.84 | No. of Gear Reductions: | Single |
| Output RPM: | 233 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Ratio: | 7.5:1 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Series Code: | OE |
| Output Diameter (in): | 1.5 in | Output Key: | 3/8 X 3.38 |
| Output Shaft: | Solid Shaft | Series: | OE Series |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Output Torque Rating (in-lb): | 1976 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

