How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 1/2 - 13 in | F: | 3.5 |
| TAP Depth: | 1 in | C: | 10.06 in |
| L: | 6.76 in | G: | 1.75 |
| A: | 4.44 | O: | 4.24 in |
| D: | 4.19 | K: | 3.5 in |
| B: | 8 | O*: | 3.99 in |
| J: | 7 in | Center Distance (in): | 3.25 in |
| U: | 0.875 in | M: | 2.38 |
| I: | 5.02 in | N: | 7.03 |
| T: | 1.5 |
Technical Specifications
| Output Diameter (in): | 1.5 in | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Product Line: | OE Series |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.03 |
| Series: | OE Series | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | U-2 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Output RPM: | 21.9 | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Output Shaft: | Solid Shaft | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.38 | Ratio Range: | 80:1 |
| Ratio: | 80:1 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2000 in/lbs |

