How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 1 in | I: | 5.02 in |
| G: | 1.75 | K: | 3.5 in |
| C: | 10.06 in | A: | 4.44 |
| O: | 4.24 in | T: | 1.5 |
| Center Distance (in): | 3.25 in | M: | 2.38 |
| D: | 4.19 | N: | 7.03 |
| L: | 6.76 in | U: | 0.875 in |
| B: | 8 | H-Tap size: | 1/2 - 13 in |
| F: | 3.5 | J: | 7 in |
| O*: | 3.99 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.38 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Assembly: | U-2 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Product Line: | OE Series |
| Input HP @ 1750 RPM: | 1.03 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 21.9 |
| Housing Material: | Cast Iron | Series: | OE Series |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft: | Solid Shaft | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.5 in | Series Code: | OE |
| Ratio Range: | 80:1 | Input Style: | Solid Shaft |
| Service Factor: | 1 | Ratio: | 80:1 |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2000 in/lbs |

