How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 10.06 in | L: | 6.76 in |
| M: | 2.38 | I: | 5.02 in |
| G: | 1.75 | B: | 8 |
| T: | 1.5 | J: | 7 in |
| TAP Depth: | 1 in | F: | 3.5 |
| U: | 0.875 in | N: | 7.03 |
| H-Tap size: | 1/2 - 13 in | A: | 4.44 |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| O: | 4.24 in | K: | 3.5 in |
Technical Specifications
| Service Factor: | 1 | Output Key: | 3/8 X 3.38 |
| Assembly: | U-3 | Output RPM: | 175 |
| Product Line: | OE Series | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | 3 | No. of Gear Reductions: | Single |
| Series Code: | OE | Center Distance (in): | 3.25 |
| Series: | OE Series | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 7.03 | Output Shaft: | Solid Shaft |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Output Diameter (in): | 1.5 in | Output Shaft Direction: | 3 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Output Torque Rating (in-lb): | 2343 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

