How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | T: | 1.5 |
| G: | 1.75 | O: | 4.24 in |
| A: | 4.44 | L: | 6.76 in |
| D: | 4.19 | I: | 5.02 in |
| J: | 7 in | N: | 7.03 |
| Center Distance (in): | 3.25 in | C: | 10.06 in |
| B: | 8 | K: | 3.5 in |
| TAP Depth: | 1 in | H-Tap size: | 1/2 - 13 in |
| F: | 3.5 | U: | 0.875 in |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Output Diameter (in): | 1.5 in | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Product Line: | OE Series |
| Input Diameter (in): | 0.875 in | Output Shaft: | Solid Shaft |
| Series: | OE Series | Center Distance (in): | 3.25 |
| Assembly: | U-3 | Service Factor: | 1 |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.691 | Output Key: | 3/8 X 3.38 |
| Output Shaft Assembly Code: | 3 | Output Shaft Direction: | 3 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Ratio: | 100:1 | Output Torque Rating (in-lb): | 1567 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

