How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | H-Tap size: | 1/2 - 13 in |
| T: | 1.5 | C: | 10.06 in |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| N: | 7.03 | L: | 6.76 in |
| A: | 4.44 | O: | 4.24 in |
| TAP Depth: | 1 in | D: | 4.19 |
| G: | 1.75 | K: | 3.5 in |
| F: | 3.5 | B: | 8 |
| I: | 5.02 in | J: | 7 in |
Technical Specifications
| Assembly: | U-3 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 3 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 5.28 | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.5 in |
| Output Key: | 3/8 X 3.38 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 3 | Series: | OE Series |
| Input Style: | Solid Shaft | Output RPM: | 117 |
| Output Shaft: | Solid Shaft | Reducer: | Worm - Right Angle |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Ratio Range: | 15:1 |
| Gear Type: | Worm | Ratio: | 15:1 |
| Product Line: | OE Series | Output Torque Rating (in-lb): | 2551 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

