How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 1 in | N: | 7.03 |
| C: | 10.06 in | O: | 4.24 in |
| F: | 3.5 | H-Tap size: | 1/2 - 13 in |
| J: | 7 in | U: | 0.875 in |
| Center Distance (in): | 3.25 in | M: | 2.38 |
| B: | 8 | A: | 4.44 |
| D: | 4.19 | I: | 5.02 in |
| T: | 1.5 | G: | 1.75 |
| L: | 6.76 in | K: | 3.5 in |
Technical Specifications
| Output RPM: | 87.5 | Series: | OE Series |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | U-3 | Gear Type: | Worm |
| Ratio: | 20:1 | Series Code: | OE |
| Output Diameter (in): | 1.5 in | Output Shaft Direction: | 3 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.38 |
| Product Line: | OE Series | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.19 | Output Shaft: | Solid Shaft |
| Output Shaft Assembly Code: | 3 | Ratio Range: | 20:1 |
| Input Diameter (in): | 0.875 in | Output Torque Rating (in-lb): | 2633 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

