How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7 in | U: | 0.875 in |
| G: | 1.75 | H-Tap size: | 1/2 - 13 in |
| T: | 1.5 | C: | 10.06 in |
| L: | 6.76 in | I: | 5.02 in |
| B: | 8 | M: | 2.38 |
| TAP Depth: | 1 in | O: | 4.24 in |
| A: | 4.44 | Center Distance (in): | 3.25 in |
| D: | 4.19 | K: | 3.5 in |
| N: | 7.03 | F: | 3.5 |
Technical Specifications
| Input Style: | Solid Shaft | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.47 | Output Shaft Direction: | 3 |
| Series: | OE Series | Product Line: | OE Series |
| Output Diameter (in): | 1.5 in | Output Shaft Assembly Code: | 3 |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 X 3.38 |
| Product Type: | Right Angle | Output Shaft: | Solid Shaft |
| Output RPM: | 70 | Ratio Range: | 25:1 |
| Assembly: | U-3 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Series Code: | OE | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2658 in/lbs |

