How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8 | L: | 6.76 in |
| N: | 7.03 | J: | 7 in |
| TAP Depth: | 1 in | T: | 1.5 |
| K: | 3.5 in | C: | 10.06 in |
| U: | 0.875 in | M: | 2.38 |
| H-Tap size: | 1/2 - 13 in | I: | 5.02 in |
| A: | 4.44 | Center Distance (in): | 3.25 in |
| O: | 4.24 in | G: | 1.75 |
| F: | 3.5 | D: | 4.19 |
Technical Specifications
| Output Shaft Direction: | 3 | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 X 3.38 | Series: | OE Series |
| Service Factor: | 1 | Output Diameter (in): | 1.5 in |
| Input HP @ 1750 RPM: | 3.47 | Series Code: | OE |
| Assembly: | U-3 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 3 | Output RPM: | 70 |
| Input RPM: | 1,750 | Product Line: | OE Series |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2658 in/lbs |

