How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | B: | 8 |
| A: | 4.44 | N: | 7.03 |
| D: | 4.19 | G: | 1.75 |
| L: | 6.76 in | H-Tap size: | 1/2 - 13 in |
| I: | 5.02 in | U: | 0.875 in |
| F: | 3.5 | T: | 1.5 |
| C: | 10.06 in | K: | 3.5 in |
| O: | 4.24 in | J: | 7 in |
| M: | 2.38 | TAP Depth: | 1 in |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.38 | Output Diameter (in): | 1.5 in |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Input Diameter (in): | 0.875 in | Series: | OE Series |
| Gear Type: | Worm | Output Shaft Direction: | 3 |
| Series Code: | OE | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Assembly: | U-3 |
| Output Shaft Assembly Code: | 3 | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Solid Shaft | Output RPM: | 43.8 |
| Product Line: | OE Series | Input HP @ 1750 RPM: | 2.35 |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2641 in/lbs |

