How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 1/2 - 13 in | A: | 4.44 |
| L: | 6.76 in | TAP Depth: | 1 in |
| B: | 8 | N: | 7.03 |
| O: | 4.24 in | T: | 1.5 |
| K: | 3.5 in | F: | 3.5 |
| U: | 0.875 in | M: | 2.38 |
| I: | 5.02 in | D: | 4.19 |
| J: | 7 in | Center Distance (in): | 3.25 in |
| C: | 10.06 in | G: | 1.75 |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.38 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | 3 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.5 in | Ratio: | 5:1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 5:1 |
| Output RPM: | 339 | Service Factor: | 1 |
| Product Type: | Right Angle | Assembly: | U-3 |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 9.14 |
| Output Shaft Assembly Code: | 3 | Gear Type: | Worm |
| Product Line: | OE Series | Input Style: | Solid Shaft |
| Series: | OE Series | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |
| Output Torque Rating (in-lb): | 1602 in/lbs |

