How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | G: | 1.75 |
| K: | 3.5 in | T: | 1.5 |
| M: | 2.38 | L: | 6.76 in |
| I: | 5.02 in | J: | 7 in |
| H-Tap size: | 1/2 - 13 in | F: | 3.5 |
| N: | 7.03 | C: | 10.06 in |
| D: | 4.19 | O: | 4.24 in |
| A: | 4.44 | B: | 8 |
| Center Distance (in): | 3.25 in | TAP Depth: | 1 in |
Technical Specifications
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.38 |
| Housing Material: | Cast Iron | Ratio: | 60:1 |
| Output RPM: | 29.2 | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.5 in | Input HP @ 1750 RPM: | 1.57 |
| Output Shaft Assembly Code: | 3 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Direction: | 3 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Product Line: | OE Series | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Output Shaft: | Solid Shaft |
| Ratio Range: | 60:1 | Series: | OE Series |
| Gear Type: | Worm | Assembly: | U-3 |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 2437 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

