How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 7.03 | H-Tap size: | 1/2 - 13 in |
| C: | 10.06 in | I: | 5.02 in |
| O: | 4.24 in | G: | 1.75 |
| Center Distance (in): | 3.25 in | J: | 7 in |
| K: | 3.5 in | B: | 8 |
| T: | 1.5 | L: | 6.76 in |
| TAP Depth: | 1 in | F: | 3.5 |
| D: | 4.19 | M: | 2.38 |
| U: | 0.875 in | A: | 4.44 |
Technical Specifications
| Output Diameter (in): | 1.5 in | Series Code: | OE |
| Output Shaft Direction: | 3 | Ratio Range: | 7.5:1 |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 3 |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series: | OE Series |
| Product Line: | OE Series | Output RPM: | 233 |
| Input Style: | Solid Shaft | Assembly: | U-3 |
| Input HP @ 1750 RPM: | 7.84 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft: | Solid Shaft | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3.25 | Output Key: | 3/8 X 3.38 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 1976 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

