How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.24 in | I: | 5.02 in |
| T: | 1.5 | H-Tap size: | 1/2 - 13 in |
| F: | 3.5 | K: | 3.5 in |
| L: | 6.76 in | B: | 8 |
| TAP Depth: | 1 in | M: | 2.38 |
| G: | 1.75 | D: | 4.19 |
| N: | 7.03 | C: | 10.06 in |
| U: | 0.875 in | J: | 7 in |
| Center Distance (in): | 3.25 in | A: | 4.44 |
Technical Specifications
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Output Shaft Direction: | 3 |
| Output Shaft Assembly Code: | 3 | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Assembly: | U-3 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Output RPM: | 233 |
| Output Key: | 3/8 X 3.38 | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.5 in | Service Factor: | 1 |
| Product Line: | OE Series | Series: | OE Series |
| Input HP @ 1750 RPM: | 7.84 | Output Torque Rating (in-lb): | 1976 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Housing Material: | Cast Iron |

