How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | K: | 3.5 in |
| J: | 7 in | BF: | 0.41 |
| O: | 4.24 in | LQ: | 5.88 in |
| AJ: | 5.88 | G: | 1.75 |
| D: | 4.19 | B: | 8 |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| I: | 5.02 in | TAP Depth: | 1 in |
| A: | 4.44 | T: | 1.5 |
| C: | 10.06 in | N: | 7.03 |
| H-Tap size: | 1/2 - 13 in | BD: | 5.88 |
| F: | 3.5 |
Technical Specifications
| Ratio Range: | 10:1 | Output Diameter (in): | 1.5 in |
| Motor Frame Size: | 140 | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.38 | Series Code: | OE |
| Product Line: | OE Series | Series: | OE Series |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output RPM: | 175 |
| Input RPM: | 1,750 | Assembly: | UF-1 |
| Output Shaft: | Solid Shaft | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 7.03 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

