How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| BF: | 0.41 | D: | 4.19 |
| LQ: | 5.88 in | G: | 1.75 |
| N: | 7.03 | B: | 8 |
| K: | 3.5 in | AJ: | 5.88 |
| AK: | 4.5 | TAP Depth: | 1 in |
| BD: | 5.88 | C: | 10.06 in |
| J: | 7 in | O: | 4.24 in |
| F: | 3.5 | A: | 4.44 |
| T: | 1.5 | I: | 5.02 in |
| H-Tap size: | 1/2 - 13 in |
Technical Specifications
| Output RPM: | 17.5 | Product Line: | OE Series |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | 1 |
| Series Code: | OE | Output Key: | 3/8 X 3.38 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140 | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.5 in |
| Ratio Range: | 100:1 to 250:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 0.691 |
| Center Distance (in): | 3.25 | Input Keyway (C Face): | 3/16 x 3/32 |
| Service Factor: | 1 | Ratio: | 100:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Series: | OE Series | Assembly: | UF-1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

