How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | D: | 4.19 |
| K: | 3.5 in | AJ: | 5.88 |
| G: | 1.75 | T: | 1.5 |
| O: | 4.24 in | B: | 8 |
| H-Tap size: | 1/2 - 13 in | N: | 7.03 |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| BF: | 0.41 | J: | 7 in |
| BE: | 0.38 in | F: | 3.5 |
| C: | 10.06 in | TAP Depth: | 1 in |
| AK: | 4.5 | LQ: | 5.88 in |
| A: | 4.44 |
Technical Specifications
| Series Code: | OE | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input HP @ 1750 RPM: | 5.28 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.38 | Output Diameter (in): | 1.5 in |
| Input Style: | C-Face Quill | Series: | OE Series |
| Input RPM: | 1,750 | Output Shaft: | Solid Shaft |
| Output RPM: | 117 | Output Shaft Assembly Code: | 1 |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 3.25 |
| Assembly: | UF-1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

