How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | H-Tap size: | 1/2 - 13 in |
| G: | 1.75 | B: | 8 |
| I: | 5.02 in | J: | 7 in |
| TAP Depth: | 1 in | BD: | 5.88 |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| N: | 7.03 | BF: | 0.41 |
| C: | 10.06 in | BE: | 0.38 in |
| O: | 4.24 in | T: | 1.5 |
| A: | 4.44 | K: | 3.5 in |
| LQ: | 5.88 in | F: | 3.5 |
| AK: | 4.5 |
Technical Specifications
| Output Diameter (in): | 1.5 in | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.38 | No. of Gear Reductions: | Single |
| Assembly: | UF-1 | Input HP @ 1750 RPM: | 4.19 |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Output Shaft: | Solid Shaft |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Series Code: | OE | Product Line: | OE Series |
| Service Factor: | 1 | Motor Frame Size: | 140 |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Series: | OE Series | Input Keyway (C Face): | 3/16 x 3/32 |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

