How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LQ: | 5.88 in |
| G: | 1.75 | AJ: | 5.88 |
| J: | 7 in | B: | 8 |
| N: | 7.03 | O: | 4.24 in |
| D: | 4.19 | TAP Depth: | 1 in |
| T: | 1.5 | F: | 3.5 |
| H-Tap size: | 1/2 - 13 in | BD: | 5.88 |
| A: | 4.44 | K: | 3.5 in |
| Center Distance (in): | 3.25 in | C: | 10.06 in |
| AK: | 4.5 | BE: | 0.38 in |
| I: | 5.02 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140 | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Series: | OE Series | Product Type: | Right Angle |
| Ratio: | 30:1 | Service Factor: | 1 |
| Product Line: | OE Series | Input Keyway (C Face): | 3/16 x 3/32 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Assembly: | UF-1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3 | Output Key: | 3/8 X 3.38 |
| Output Diameter (in): | 1.5 in | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Solid Shaft | Output RPM: | 58.3 |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

