How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | BE: | 0.38 in |
| TAP Depth: | 1 in | G: | 1.75 |
| J: | 7 in | C: | 10.06 in |
| N: | 7.03 | F: | 3.5 |
| BF: | 0.41 | O: | 4.24 in |
| K: | 3.5 in | I: | 5.02 in |
| LQ: | 5.88 in | BD: | 5.88 |
| H-Tap size: | 1/2 - 13 in | D: | 4.19 |
| AJ: | 5.88 | B: | 8 |
| AK: | 4.5 | Center Distance (in): | 3.25 in |
| A: | 4.44 |
Technical Specifications
| Output Diameter (in): | 1.5 in | Output Key: | 3/8 X 3.38 |
| Input HP @ 1750 RPM: | 9.14 | Output Shaft Direction: | 1 |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Product Line: | OE Series |
| Series Code: | OE | Output Shaft: | Solid Shaft |
| Assembly: | UF-1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140 |
| Series: | OE Series | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Ratio: | 5:1 | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Output RPM: | 339 |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

