How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 4.44 | D: | 4.19 |
| T: | 1.5 | TAP Depth: | 1 in |
| G: | 1.75 | Center Distance (in): | 3.25 in |
| C: | 10.06 in | BD: | 5.88 |
| N: | 7.03 | O: | 4.24 in |
| AK: | 4.5 | J: | 7 in |
| BF: | 0.41 | H-Tap size: | 1/2 - 13 in |
| LQ: | 5.88 in | I: | 5.02 in |
| BE: | 0.38 in | K: | 3.5 in |
| F: | 3.5 | B: | 8 |
| AJ: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Output Key: | 3/8 X 3.38 |
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Ratio: | 50:1 |
| Output Shaft: | Solid Shaft | Assembly: | UF-1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140 | Product Line: | OE Series |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.5 in | Center Distance (in): | 3.25 |
| Series Code: | OE | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.91 | Input RPM: | 1,750 |
| Series: | OE Series | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

