How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.24 in | T: | 1.5 |
| D: | 4.19 | I: | 5.02 in |
| K: | 3.5 in | Center Distance (in): | 3.25 in |
| AK: | 4.5 | AJ: | 5.88 |
| J: | 7 in | A: | 4.44 |
| F: | 3.5 | N: | 7.03 |
| G: | 1.75 | C: | 10.06 in |
| BE: | 0.38 in | BF: | 0.41 |
| BD: | 5.88 | B: | 8 |
| LQ: | 5.88 in | H-Tap size: | 1/2 - 13 in |
| TAP Depth: | 1 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft: | Solid Shaft |
| Output Diameter (in): | 1.5 in | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Product Line: | OE Series | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 7.84 | Series Code: | OE |
| Input Style: | C-Face Quill | Series: | OE Series |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.38 | Motor Frame Size: | 140 |
| Housing Material: | Cast Iron | Output RPM: | 233 |
| Assembly: | UF-1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

