How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 5.88 |
| LQ: | 5.88 in | K: | 3.5 in |
| J: | 7 in | A: | 4.44 |
| I: | 5.02 in | G: | 1.75 |
| C: | 10.06 in | BF: | 0.41 |
| Center Distance (in): | 3.25 in | B: | 8 |
| AK: | 4.5 | D: | 4.19 |
| TAP Depth: | 1 in | N: | 7.03 |
| T: | 1.5 | F: | 3.5 |
| O: | 4.24 in | H-Tap size: | 1/2 - 13 in |
| AJ: | 5.88 |
Technical Specifications
| Center Distance (in): | 3.25 | Assembly: | UF-1 |
| Output Key: | 3/8 X 3.38 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Series: | OE Series | Input HP @ 1750 RPM: | 7.84 |
| Product Type: | Right Angle | Series Code: | OE |
| Output RPM: | 233 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140 | Output Shaft: | Solid Shaft |
| Gear Type: | Worm | Product Line: | OE Series |
| Ratio: | 7.5:1 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.5 in | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

