How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | BD: | 5.88 |
| K: | 3.5 in | I: | 5.02 in |
| B: | 8 | H-Tap size: | 1/2 - 13 in |
| C: | 10.06 in | A: | 4.44 |
| AK: | 4.5 | Center Distance (in): | 3.25 in |
| BF: | 0.41 | D: | 4.19 |
| F: | 3.5 | J: | 7 in |
| AJ: | 5.88 | LQ: | 5.88 in |
| N: | 7.03 | TAP Depth: | 1 in |
| O: | 4.24 in | G: | 1.75 |
| BE: | 0.38 in |
Technical Specifications
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Key: | 3/8 X 3.38 |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Motor Frame Size: | 140 | Product Line: | OE Series |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 7.84 |
| Output Diameter (in): | 1.5 in | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 x 3/32 | Center Distance (in): | 3.25 |
| Series: | OE Series | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Assembly: | UF-1 | Ratio Range: | 7.5:1 |
| Output Shaft: | Solid Shaft | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

