How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.31 in | N: | 7.03 |
| G: | 1.75 | BD: | 9 |
| TAP Depth: | 1 in | AJ: | 7.25 |
| T: | 1.5 | H-Tap size: | 1/2 - 13 in |
| B: | 8 | AK: | 8.5 |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| A: | 4.44 | O: | 4.24 in |
| F: | 3.5 | K: | 3.5 in |
| J: | 7 in | C: | 10.06 in |
| I: | 5.02 in | BE1: | 0.5 in |
| BF: | 0.53 |
Technical Specifications
| Assembly: | UF-1 | Ratio: | 10:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.5 in | Gear Type: | Worm |
| Output RPM: | 175 | Output Key: | 3/8 X 3.38 |
| Motor Frame Size: | 180 | Series: | OE Series |
| Product Line: | OE Series | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 7.03 | Ratio Range: | 10:1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

