How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 1/2 - 13 in | LQ1: | 6.31 in |
| TAP Depth: | 1 in | T: | 1.5 |
| BD: | 9 | Center Distance (in): | 3.25 in |
| F: | 3.5 | B: | 8 |
| BF: | 0.53 | D: | 4.19 |
| I: | 5.02 in | AK: | 8.5 |
| J: | 7 in | A: | 4.44 |
| C: | 10.06 in | AJ: | 7.25 |
| O: | 4.24 in | G: | 1.75 |
| K: | 3.5 in | N: | 7.03 |
| BE1: | 0.5 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series |
| Output Key: | 3/8 X 3.38 | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft: | Solid Shaft | Assembly: | UF-1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Style: | C-Face Quill |
| Ratio Range: | 15:1 | Series: | OE Series |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 1 |
| Series Code: | OE | Motor Frame Size: | 180 |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Diameter (in): | 1.5 in |
| Input HP @ 1750 RPM: | 5.28 | Output RPM: | 117 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

