How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.5 | K: | 3.5 in |
| I: | 5.02 in | B: | 8 |
| AJ: | 7.25 | A: | 4.44 |
| H-Tap size: | 1/2 - 13 in | BD: | 9 |
| AK: | 8.5 | LQ1: | 6.31 in |
| TAP Depth: | 1 in | BE1: | 0.5 in |
| N: | 7.03 | T: | 1.5 |
| D: | 4.19 | J: | 7 in |
| G: | 1.75 | C: | 10.06 in |
| O: | 4.24 in | Center Distance (in): | 3.25 in |
| BF: | 0.53 |
Technical Specifications
| Output Key: | 3/8 X 3.38 | Series: | OE Series |
| Gear Type: | Worm | Motor Frame Size: | 180 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.5 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Center Distance (in): | 3.25 | Ratio Range: | 20:1 |
| Product Line: | OE Series | Input Keyway (C Face): | 1/4 x 1/8 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 4.19 | Output Shaft: | Solid Shaft |
| Output Shaft Direction: | 1 | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Assembly: | UF-1 |
| Input Bore (C Face): | 1.125 | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

