How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | I: | 5.02 in |
| V: | 2.51 in | U: | 0.875 in |
| P: | 3.51 in | T: | 1.188 |
| AF: | 0.25 | L: | 6.76 in |
| G: | 2.87 | M: | 2.38 |
| AG: | 6.31 | D: | 4.19 |
| AB: | 5.57 | AA: | 12.06 |
| AE2: | 0.57 | H: | 0.53 in |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Output RPM: | 175 |
| Center Distance (in): | 3.250 | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Ratio Range: | 10:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | Y-1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 7.03 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Bore Code: | 19 | Ratio: | 10:1 |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.188 in |
| Product Type: | Right Angle | Model Code: | 32Y |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2343 in/lbs |

