How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | Center Distance (in): | 3.25 in |
| H: | 0.53 in | T: | 1.188 |
| L: | 6.76 in | V: | 2.51 in |
| U: | 0.875 in | AF: | 0.25 |
| M: | 2.38 | AE2: | 0.57 |
| I: | 5.02 in | D: | 4.19 |
| AB: | 5.57 | LL: | 2.95 in |
| AA: | 12.06 | AG: | 6.31 |
| P: | 3.51 in |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Input Style: | Solid Shaft | Output Key: | 1/4 X 3.00 |
| Bore Code: | 19 | Output Diameter (in): | 1.188 in |
| Series Code: | OE | Center Distance (in): | 3.250 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 175 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 7.03 |
| Model Code: | 32Y | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Assembly: | Y-1 |
| Output Shaft Assembly Code: | 1 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2343 in/lbs |

