How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| M: | 2.38 | AB: | 5.57 |
| D: | 4.19 | AG: | 6.31 |
| AF: | 0.25 | L: | 6.76 in |
| P: | 3.51 in | V: | 2.51 in |
| I: | 5.02 in | AE2: | 0.57 |
| G: | 2.87 | LL: | 2.95 in |
| T: | 1.188 | H: | 0.53 in |
| U: | 0.875 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Model Code: | 32Y | Center Distance (in): | 3.250 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 1.188 in |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Assembly: | Y-1 |
| Input HP @ 1750 RPM: | 0.691 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 19 | Ratio: | 100:1 |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 1567 in/lbs |

