How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| D: | 4.19 | V: | 2.51 in |
| H: | 0.53 in | G: | 2.87 |
| AG: | 6.31 | T: | 1.188 |
| I: | 5.02 in | AA: | 12.06 |
| LL: | 2.95 in | AF: | 0.25 |
| M: | 2.38 | AE2: | 0.57 |
| L: | 6.76 in | AB: | 5.57 |
| U: | 0.875 in |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Model Code: | 32Y | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Series Code: | OE |
| Input Style: | Solid Shaft | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.188 in | Input RPM: | 1,750 |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.691 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 3.00 | Assembly: | Y-1 |
| Center Distance (in): | 3.250 | No. of Gear Reductions: | Single |
| Bore Code: | 19 | Output Torque Rating (in-lb): | 1567 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

