How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | T: | 1.188 |
| AE2: | 0.57 | LL: | 2.95 in |
| AG: | 6.31 | M: | 2.38 |
| D: | 4.19 | U: | 0.875 in |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| I: | 5.02 in | H: | 0.53 in |
| G: | 2.87 | AA: | 12.06 |
| AF: | 0.25 | P: | 3.51 in |
| V: | 2.51 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Model Code: | 32Y | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.691 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.188 in | Series Code: | OE |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.250 |
| Output Key: | 1/4 X 3.00 | Ratio Range: | 100:1 to 250:1 |
| Ratio: | 100:1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Assembly: | Y-1 | Input Style: | Solid Shaft |
| Output RPM: | 17.5 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 1567 in/lbs |

