How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | U: | 0.875 in |
| LL: | 2.95 in | AE2: | 0.57 |
| M: | 2.38 | Center Distance (in): | 3.25 in |
| G: | 2.87 | T: | 1.188 |
| P: | 3.51 in | L: | 6.76 in |
| I: | 5.02 in | H: | 0.53 in |
| AA: | 12.06 | AB: | 5.57 |
| D: | 4.19 | V: | 2.51 in |
| AF: | 0.25 |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | Center Distance (in): | 3.250 |
| Output RPM: | 117 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Series Code: | OE |
| Input HP @ 1750 RPM: | 5.28 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | Y-1 | Input Style: | Solid Shaft |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Bore Code: | 19 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio: | 15:1 |
| Model Code: | 32Y | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Output Torque Rating (in-lb): | 2551 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

