How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | M: | 2.38 |
| V: | 2.51 in | I: | 5.02 in |
| G: | 2.87 | U: | 0.875 in |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | AF: | 0.25 |
| D: | 4.19 | AG: | 6.31 |
| AA: | 12.06 | L: | 6.76 in |
| LL: | 2.95 in | P: | 3.51 in |
| T: | 1.188 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.188 in |
| Assembly: | Y-1 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 5.28 | Bore Code: | 19 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Model Code: | 32Y |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Center Distance (in): | 3.250 |
| Output RPM: | 117 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2551 in/lbs |

