How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | G: | 2.87 |
| AG: | 6.31 | AA: | 12.06 |
| M: | 2.38 | AF: | 0.25 |
| LL: | 2.95 in | AB: | 5.57 |
| H: | 0.53 in | P: | 3.51 in |
| V: | 2.51 in | AE2: | 0.57 |
| L: | 6.76 in | I: | 5.02 in |
| D: | 4.19 | U: | 0.875 in |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Ratio: | 20:1 | Input Diameter (in): | 0.875 in |
| Output Key: | 1/4 X 3.00 | Output RPM: | 87.5 |
| Assembly: | Y-1 | Input HP @ 1750 RPM: | 4.19 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.188 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 19 | Center Distance (in): | 3.250 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Model Code: | 32Y |
| Ratio Range: | 20:1 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2633 in/lbs |

