How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | P: | 3.51 in |
| V: | 2.51 in | AB: | 5.57 |
| T: | 1.188 | G: | 2.87 |
| U: | 0.875 in | D: | 4.19 |
| LL: | 2.95 in | AG: | 6.31 |
| H: | 0.53 in | AE2: | 0.57 |
| M: | 2.38 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| AF: | 0.25 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Series Code: | OE | Bore Code: | 19 |
| Model Code: | 32Y | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.188 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.250 | Ratio: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | Y-1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 4.19 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2633 in/lbs |

