How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| AA: | 12.06 | AF: | 0.25 |
| LL: | 2.95 in | G: | 2.87 |
| H: | 0.53 in | M: | 2.38 |
| P: | 3.51 in | T: | 1.188 |
| L: | 6.76 in | I: | 5.02 in |
| AE2: | 0.57 | AB: | 5.57 |
| V: | 2.51 in | D: | 4.19 |
| AG: | 6.31 |
Technical Specifications
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 4.19 |
| Series Code: | OE | Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Gear Type: | Worm |
| Assembly: | Y-1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.250 |
| Output Diameter (in): | 1.188 in | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Model Code: | 32Y |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Output RPM: | 87.5 | Input Style: | Solid Shaft |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 19 | Output Torque Rating (in-lb): | 2633 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

