How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| AA: | 12.06 | I: | 5.02 in |
| AB: | 5.57 | D: | 4.19 |
| V: | 2.51 in | U: | 0.875 in |
| AF: | 0.25 | LL: | 2.95 in |
| T: | 1.188 | M: | 2.38 |
| H: | 0.53 in | L: | 6.76 in |
| G: | 2.87 | P: | 3.51 in |
| AG: | 6.31 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Bore Code: | 19 | Model Code: | 32Y |
| Service Factor: | 1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Assembly: | Y-1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 4.19 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Output Key: | 1/4 X 3.00 | Input Style: | Solid Shaft |
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Center Distance (in): | 3.250 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2633 in/lbs |

