How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | AA: | 12.06 |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| H: | 0.53 in | AF: | 0.25 |
| T: | 1.188 | V: | 2.51 in |
| U: | 0.875 in | I: | 5.02 in |
| AE2: | 0.57 | G: | 2.87 |
| L: | 6.76 in | D: | 4.19 |
| AB: | 5.57 | AG: | 6.31 |
| M: | 2.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Assembly: | Y-1 |
| Ratio Range: | 20:1 | Output RPM: | 87.5 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Model Code: | 32Y | Output Key: | 1/4 X 3.00 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 4.19 | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.250 |
| Series Code: | OE | Output Diameter (in): | 1.188 in |
| Output Shaft Assembly Code: | 1 | Output Torque Rating (in-lb): | 2633 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

