How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AB: | 5.57 |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| H: | 0.53 in | T: | 1.188 |
| LL: | 2.95 in | D: | 4.19 |
| G: | 2.87 | U: | 0.875 in |
| AF: | 0.25 | L: | 6.76 in |
| V: | 2.51 in | I: | 5.02 in |
| AE2: | 0.57 | AA: | 12.06 |
| M: | 2.38 |
Technical Specifications
| Housing Material: | Cast Iron | Assembly: | Y-1 |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Model Code: | 32Y |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.250 | Output Key: | 1/4 X 3.00 |
| Bore Code: | 19 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 25 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Output Diameter (in): | 1.188 in |
| Ratio: | 25:1 | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2658 in/lbs |

