How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | D: | 4.19 |
| T: | 1.188 | AG: | 6.31 |
| AA: | 12.06 | H: | 0.53 in |
| V: | 2.51 in | P: | 3.51 in |
| LL: | 2.95 in | AB: | 5.57 |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| U: | 0.875 in | M: | 2.38 |
| AE2: | 0.57 | L: | 6.76 in |
| AF: | 0.25 |
Technical Specifications
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 25 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.188 in | Reducer: | Worm - Right Angle |
| Output RPM: | 70 | Service Factor: | 1 |
| Bore Code: | 19 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Model Code: | 32Y | Product Type: | Right Angle |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.250 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 25:1 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | Y-1 | Output Torque Rating (in-lb): | 2658 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

