How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | LL: | 2.95 in |
| AF: | 0.25 | M: | 2.38 |
| P: | 3.51 in | H: | 0.53 in |
| V: | 2.51 in | AB: | 5.57 |
| AG: | 6.31 | AE2: | 0.57 |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| I: | 5.02 in | D: | 4.19 |
| L: | 6.76 in | G: | 2.87 |
| T: | 1.188 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Model Code: | 32Y |
| Bore Code: | 19 | Gear Type: | Worm |
| Output RPM: | 58.3 | Center Distance (in): | 3.250 |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3 | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Assembly: | Y-1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Output Diameter (in): | 1.188 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2651 in/lbs |

