How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | D: | 4.19 |
| AG: | 6.31 | H: | 0.53 in |
| U: | 0.875 in | T: | 1.188 |
| AE2: | 0.57 | AB: | 5.57 |
| V: | 2.51 in | L: | 6.76 in |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| AA: | 12.06 | LL: | 2.95 in |
| M: | 2.38 | P: | 3.51 in |
| AF: | 0.25 |
Technical Specifications
| Center Distance (in): | 3.250 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 3 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32Y | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Assembly: | Y-1 | Ratio Range: | 30:1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.188 in |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 19 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |
| Output Torque Rating (in-lb): | 2651 in/lbs |

